The right connector for every fieldbus

VARIOSUB-D-SUB, the range of plug connectors for signal and data technology, is now available in full scope in sizes D-SUB 9, 15 and 25. Operation is simple using the Push-Pull locking system, making tools unnecessary. Two separate cable entries make line structures possible and avoid the use of hybrid lines. With the EMC inner sleeve, it is also possible to transmit sensitive signals and to achieve higher data rates without any difficulty.

Fieldbus connections made watertight


Variosub-Bus are plug connectors in an IP 67 (dust and watertight) housing, with standard D-SUB inserts. Versions are available with specially adapted characteristics for the most common buses. Line structures can easily be configured using VARIOSUB plug connectors, as these are fitted with two cable entries. The plug connectors can be connected fast and conveniently in field conditions by means of the internal screw connection terminal blocks. The EMC inner sleeve provides optimum EMC protection. Special protection and terminating devices in accordance with the guidelines of the applicable fieldbus organization guarantee problem-free operation in the system.



VARIOSUB D-SUB coupling


Connecting conductors with a D-SUB connection in the field, providing protection in acc. with IP 67 and fitting to a mounting panel - VARIOSUB-D-SUB solves this problem.