Fiber optic connectors now with UL approval
Phoenix Contact offers a comprehensive range of connectors and tools for the connection and assembly of fiber optics with POF, HCS, and GOF fiber types.
These connection solutions are now available with cUL approval for the US and Canadian market.
The SCRJ connectors are available for protection classes IP20 and IP65/IP67 and can be used for Industrial Ethernet, PROFINET, EtherCAT, and SERCOS III applications, for example.
In addition to the connectors, the corresponding SCRJ field coupling for the push/pull system also has cUL approval.
- Further information about data connectors
- Further information on the UL website
File number E308814