Available now: 8-pos. M12 Y distributor system
8-pos. M12 plug connections are taking up a constantly increasing share of the sensor-actuator cabling.
With the new 8-pos. M12 Y distributors, signals can be transferred to an unshielded or fully shielded housing.
The fully EMC-compliant, 360-degree shielding is provided by means of a metal inner housing, connected via the M12 knurls.

Quick and easy assembly
Both the shielded and unshielded distributors are wired in parallel and can be equipped with different wiring, upon request.
For easy and reliable mounting, the Y distributors are equipped with a mounting hole and SPEEDCON M12 rapid interlock technology.
- Further information about the M12 Y distributor (shielded)
- Further information about the M12 Y distributor (unshielded)
- Additional Y distributors with M12 or M8 connections