The full range for Ethernet cabling

What are the arguments for it?

  • Faster assembly
  • Solutions for FO and copper (also M12 D-coded)
  • Solutions for 1 Gbit Ethernet


Faster assembly

The new VARIOSUB RJ45 QUICKON allows even faster assembly of Ethernet cables in the field. The assembly of the VARIOSUB RJ45 QUICKON eliminates the need for tools such as crimping pliers. Just insert the eight wires – Close the locking mechanism and mount the housing – And the CAT 5-capable Ethernet connection is finished.

Insert the conductor – Close the locking mechanism – Mount the housing – Finished


Solutions for FO and copper (also M12 D-coded)


With the introduction of VARIOSUB-SCRJ, there is now an IP67-capable FO connection system for industrial Ethernet on the market. Easy to operate thanks to the proven Push-Pull principle, the system guarantees sturdy interference-free plug-in connections.

The proven M12 plug connectors from used in sensor and bus systems are now available in a D-coded version for Ethernet. The new SAC-ETHERNET connector fulfills the requirements in acc. with CAT 5 and IP67 protection.




Solutions for 1 Gbit Ethernet

For Gigabit Ethernet, Phoenix Contact now offers the proven RJ 45/IP67 range in a CAT 6 version. The plug connectors, in combination with panel mounting frame and various female inserts, are ideally suited for numerous applications, such as equipment connections, or control cabinet feed-throughs with high transmission speeds.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00