Panel feed-throughs with QUICKON fast connection technology for AS-Interface flat-ribbon conductors
Now, panel feed-throughs with rear litz or manual solder/slip-on connection are available, based on the well-known and proven AS-Interface flat-ribbon conductor connector with QUICKON fast connection technology.
The disadvantages are a connection that cannot be disconnected and the complicated laying of the flat-ribbon conductor in the control cabinet, among other things.

The cable cross-section of 1.5 mm² can thus be maintained. Thanks to the 4-pos. design, up to two flat-ribbon conductors can be inserted with one panel feed-through.

If required, the QUICKON connection can be screwed on, detached and reconnected after stripping, up to ten times.
- Panel feed-through with manual solder/slip-on connection
- Panel feed-through with connected litz wires
- Flat-ribbon conductor connector
- WIREFOX ASI stripping pliers