New generation valve plug lines

In the new generation assembled valve plug lines, the housings are molded with black-transparent TPU material and provide high contrast status-LED(s) along with high protection against a wide range of oils, water and other mediums.


The range comprises types A, B(I) and C(I) with integrated protective circuit and a version for pressure switch with LED(s) for the switching status. Apart from the standard halogen-free 0.5 mm² PUR line, a special plus point is the functional design with an integrated seal.

A marking is quickly and flexibly possible via a marking field which can be printed with the BLUEMARK printer. Two holding eyes are available for separate markings for the types A and B(I).

Other types, especially conductor types and protective circuits are available on request.