M12 spring-cage connector with SPEEDCON quick locking
The new generation of M12 spring-cage connectors ensures maximum flexibility and optimum handling during assembly. The tried and tested spring-cage connection ensures easy and safe wiring of solid or stranded wires with or without ferrules.
The 4 and 5-position versions for voltages up to 250 V or 60 V are available in straight and angled designs. The connection space has been designed for conductor cross-sections of 0.14 mm² to 0.50 mm².
The double mechanical vibration safety has prevented undesired release of the M12 mounting field. The second vibration-resistance is effective between the sleeve housing and the connection block. This prevents the housing against undesired release during assembly or vibrations of the connection block
This prevents the housing against undesired release during assembly or vibrations of the connection block.

The SPEEDCON quick locking is integrated in all versions. As per the "Plug & Turn" motto, the connection time for spring-cage connectors is also reduced by 90%.