Shielded M8 angled connector with solder connection
The shielded M8 plug range has been extended by the angled 3- and 4-position variants with solder connections.
Thanks to the 90° angle of the connector, the optimal height was achieved for the design.Even in extremely narrow spaces, the angled plugs can be mounted quickly and easily.The cable outlet can be positioned in four different directions.This way, maximum flexibility is ensured in the cable routing.
The cable passage is 3.5 mm to 5 mm with a connection cross-section of 0.25 mm².The 360° shield connection is realized with a shield sleeve.When they are plugged in, the connectors meet the high requirements of IP67 protection.
3-position angled M8 plug with solder connection