Control engineering for the future: ILC 370 ETH 2TX-IB
Fast controllers for every application – The Inline controller family is a modern, highly modular compact control system from Phoenix Contact. This integrates controller intelligence in the Inline station.
The ILC 370 ETH 2TX-IB is highly modular, making it possible to adapt it to the requirements on hand. In contrast to the ILC 350 ETH, it also has more program and data memory, as well as a higher processing speed. It is thus suitable for applications with increased performance requirements.
ILC 370 ETH 2TX-IB – The best performer in its class

ILC 370 ETH 2TX-IB – Optimum integration in AUTOMATIONWORX
All Phoenix Contact controllers fit seamlessly into AUTOMATIONWORX, the open, flexible and scalable communication platform. Via the integrated Ethernet interface, controllers can be parameterized and programmed with PC WorX in acc. with IEC 61131, data can be exchanged with OPC servers, and communication can take place from controller to controller. Open TCP/IP communication modules can be used for data exchange with any TCP/IP-compatible devices or systems. The Inline controller synchronizes itself with other control systems in realtime via the Interbus slave interface. This guarantees simple integration in existing systems or machines.
As for all Phoenix Contact controllers, the PC WorX programming software is used in the new Inline controller for universal configuration and programming. One software for all controllers.
PC WorX – Better, more powerful and ideally adapted to all AUTOMATIONWORX controllers