Highly modular range of controllers with PROFINET I/O controller
The highly modular range of Inline controllers from Phoenix Contact now includes the powerful ILC 390 PN 2TX-IB controller, extending possible areas of applications of Inline controllers to include sophisticated requirements.

Features:
- Integrated PROFINET IO controller for efficient exchange of data via Ethernet with PROFINET IO devices
- Integration in the Inline installation system and flexible adaption to all applications
- Two Ethernet interfaces for connection to other controllers and higher-level systems
- Parameterization and programming using PC WORX automation software
- Data exchange with OPC servers
- Communication with TCP/IP-capable devices
The Inline Controller range of controllers cover a wide performance spectrum. From the starter version to the high-end controller there is a suitable controller for every user and his application. In our portfolio, it is possible to choose between controllers with different processor capacities, with or without PROFINET IO controller and with or without GL rating.