New industrial PCs: maximum performance with low energy consumption

More automation at a glance: use the configurable IPC concept with the new Intel Core i7 processors for tailor-made solutions.

With the Valueline P7000, Phoenix Contact is extending its range of industrial PCs for high-performance applications.

Easy configuration

You can configure the Valueline P7000 as a box PC or as a classic panel PC and use it in ambient temperatures of up to 45°C. This panel PC has a high-resolution TFT display, which can be operated via a resistive touch screen.

In addition, the PCs are available with display sizes ranging from 12" to 24", enabling the visualization of complex processes.

In addition to the processor and display size configuration options, you can also choose from a range of main memory and data memory versions, and operating systems. This ensures that your IPC is exactly tailored to your individual requirements.

Powerful and configurable: the new Valueline P7000

Powerful and configurable: the new Valueline P7000


Dynamic, yet maintenance friendly


The Valueline P7000 is particularly maintenance friendly
Zoom: The Valueline P7000 is particularly maintenance friendly The Valueline P7000 is particularly maintenance friendly
By using the new Intel Core i7 processors, the processor and graphic performance of previous IPC generations is exceeded considerably.

The integrated turbo boost technology also provides more power dynamically if required and the hyper threading technology increases your processor throughput so that tasks can be processed more efficiently.

Each P7000 IPC is based on an intelligent ventilation concept using an external convector fan, which prevents dust swirls on the main board. The integrated power management of the CPU efficiently reduces the energy consumption of the IPCs.




IPCs for numerous applications and industries

The industrial PCs are particularly suited to increased requirements in the areas of process visualization, robotics, and industrial automation.

However, these devices can be also used in almost any industry thanks to the rugged and maintenance-friendly design.

Through the modular production process, the Valueline range allows you to provide faster delivery times and inexpensive prices even with individual configurations.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00