Configure your WIFI with a single click

Up to now, inserting multiple WLAN Access Points required a complex and time-consuming frequency planning by the user to obtain optimal reception of mobile WLAN devices.


Using the new Intelligent Channel Selection ICS, this is now possible fully automatically and with a single click.

The required firmware version 4.1.3 is now available in the E-Shop.

A firmware update is now available for the proven Factoryline Access Points to make configuration even more easy.
Zoom: Simpler configuration thanks to firmware update: Factoryline Access-Points Simpler configuration thanks to firmware update: Factoryline Access-Points



The configuration of your network takes place independently


For a fully automatic configuration, activate the Intelligent Channel Selection ICS
Zoom: For a fully automatic configuration, activate the Intelligent Channel Selection ICS For a fully automatic configuration, activate the Intelligent Channel Selection ICS
After downloading the firmware update from the E-Shop and installing it on all Access Points, activate ICS easily via the web interface.

All Access-Points of a local Ethernet segment will then associate and optimize your channel selection independently - without cost-intensive WIFI Controller.

The system is optimized by regular dynamic measurements. This eliminates potential sources of interference and provides optimum reception for the devices at all times.




Download firmware update

The update applies to the following products:

  • FL WLAN 24 AP 802-11 (Ref. 2884075)
  • FL WLAN 24 DAP 802-11  (Ref. 2884279)
  • FL WLAN 230 AP 802-11 (Ref. 2884444)
  • FL WLAN 24 AP 802-11-US (Ref. 2700448)
  • FL WLAN 24 DAP 802-11-US  (Ref. 2700451)
  • FL WLAN 230 AP 802-11-US  (Ref. 2700452)


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00