New web panels with 10" and 15" display

More automation at a glance: benefit from the large visualization area of the new web panels and discover just how user friendly it is.

The 10" and 15" versions complete Phoenix Contact's product portfolio for web-based operator panels.

Touch operation


The web panels with 26.42 cm (10.5") and 38.1 cm (15.1") screens have a TFT color display and can be touch operated.

They have a resolution of 800 x 600 and 1024 x 768 pixels and can display 65,000 colors. Both devices are based on a RISC ARM9 platform with a 200 MHz processor.

In addition, these devices offer an Ethernet interface and two USB interfaces as standard.

Available now: web panels with 10
Zoom: Available now: web panels with 10" and 15" display sizes Available now: web panels with 10" and 15" display sizes



Fast and intuitive

Operator panels with small displays have to split information between various process screens.

In contrast, Phoenix Contact now offers web panels with a large display area, which can display all the operating data to be configured on one or just a few process screens.

The advantage for you as the user is that having fewer screens in the visualization project increases user friendliness. You can therefore carry out all interactions on the user interface more quickly and intuitively.


Human-machine interfaces for basic applications

The devices are particularly suitable for small machines and systems where you require basic HMI functionality.

For the visualization of processes, all web panels use the user-friendly and free WebVisit development environment.

For data processing and visualization, the high-performance controller connected to the web panel acts as a web server.

The micro browser integrated in the panel can be used to display data.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00