New version of PC Worx RT BASIC software PLC is now available
With the new version of PC Worx RT BASIC, integration into the industrial PC is now even easier.
The enhanced debug functions enable user-friendly programming. Windows 7 support now enables all the advantages of the new operating system to be used.

The industrial PC for all control tasks
A freely configurable Valueline industrial PC is converted to the central control and operator interface for your systems using the PC Worx RT BASIC software PLC, thereby offering the perfect solution for your application.
The software PLC is programmed via PC Worx in all five IEC languages. Control your application as required via INTERBUS and PROFINET.

Further use of compatible standard language programs is possible
Using both processor cores separately for the controller and for the Windows environment enables a highly robust realtime controller.
Corresponding standard language programs or other software or hardware running with Windows can be used without experiencing any problems.
Wiring overheads, control cabinet volumes, and the installation area required in the system are all reduced.