Innovative industrial PC for automation in the field
In modern systems, control and monitoring close to the machine is becoming more and more important.

Wireless network integration
Opt for a WLAN interface according to IEEE 802.11b/g for quick and easy network integration if you wish for a future-oriented wireless network integration.

Other features of the industrial PC
The compact devices come in a display size of 15" with touch. Equipped with an INTEL ATOM processor, they ensure a particularly low power dissipation.
The choice between a 40 GB HDD 2.5" 24x7 automotive or even a Flash SSD for embedded systems facilitate adaptation to every application.
Two Gigabit Ethernet ports are available for better connection to the available network.