Web-based visualization
Simple applications in automation require simple solutions for operation and monitoring. Due to a uniform web-based data transmission, the web panels efficiently implement these requirements.
Together with the compact controllers of the 100 series, the web panels offer a smart solution for entry into automation.
The compact devices are available in display sizes 3.5" to 5.7". A special highlight isthat the application is saved once on the controller, but can be accessed by several panels at the same time. The project is displayed via the integrated micro browsers of panels and operated via the high-quality TFT touch display.
Web Visit is used to configure the visualization. This software enables a fast and user-friendly representation of control variables on the web panels.
Web panel

Features
- Display size 3.5" or 5.7"
- Display type: TFT touch display, 65535 colors
- Resolution: 320 x 240 pixels
- Operating system: Windows CE
- Micro browser: integrated
- Temperature: 0°C to 50°C
- Interfaces: 1x Ethernet, 2x USB