Sercos III bus couplers for the control cabinet
In addition to both the existing compact Sercos III modules of the IP20 I/O Inline Block IO product range, the new Sercos III bus couplers of the Inline Modular product range also enables a more flexible compilation of the I/Os required in the application.
Up to 61 more automation terminals from the Inline range can be lined up as per the "Plugging instead of wiring principle" at the bus coupler which already has eight digital inputs and four digital outputs. In addition to 2 to 32-channel digital terminals and 2 to 8-channel analog terminals, terminals for special automation functions such as position and temperature recording can also be selected from the comprehensive Inline Modular product range.
The onboard I/Os and the I/Os of the Inline terminals lined up at the bus couplers are adapted to the Sercos III cycle and integrated into the Sercos III network.
Typical areas of application: Printing and packaging machines

Features:
The Sercos III bus coupler for IP20, complete with connector and labeling field
- Automatic baud rate detection
- Eight digital inputs/ four digital outputs
- Max. 61 terminals (max. 16 PCP)
- Firmware update via RJ45 socket
- Supports Sercos III specification V1.1.2
- Sercos III diagnostics LED
- FSP-IO (Function Specific Profile-IO) for modular I/O devices
- Sercos Communication Profiles: SCP Type & Version (S-0-1000)
- SCP_VarCFG
- SCP_Sync
- Generic Device Profile (GDP; S-0-1301)
- GDP_Basic
- GDP_Identification (Electronic Label S-0-1300.x.y)