Strain gauge measurement terminals for IP20

The two-channel Inline strain gauge measurement terminals IB IL SGI 2/P-PAC and IB IL SGI 2/F-PAC facilitate the connection of load cells, force transducers, mass pressure transducers or similar sensors that are based on strain gauge (DMS).

The IB IL SGI 2/F-PAC terminal is the correct choice for the acquisition of quickly changing measured values, for instance those observed in control applications, since it carries out bus-synchronous update of the measured values of both the channels within 1 ms and is therefore, presently, the fastest IP20 I/O system terminal for strain gauge in the market.

IB IL SGI 2/F-PAC

IB IL SGI 2/F-PAC



IB IL SGI 2/F-PAC is suitable for high-precision applications such as engine test beds.
IB IL SGI 2/F-PAC is suitable for high-precision applications such as engine test beds.
If your application demands accuracy, the IB IL SGI 2/P-PAC terminal with a relative deviation of ±0.01% for the measuring range final value currently offers the most precise acquisition of strain gauge signals with the help of an IP20 I/O system terminal.

The terminal also has a serial interface (RS-485) to which displays from Siebert Industrieelektronik GmbH can be connected.




Other properties

IB IL SGI 2/F-PAC

  • Connection of the DMS with 6 or 4-wire technology
  • 3.3 V or 5 V on-board bridge supply
  • 16 bit resolution

IB IL SGI 2/P-PAC

  • Connection of the DMS with 6 or 4-wire technology
  • 5 V on-board bridge supply
  • 16 or 24 bit resolution
  • Floating N/O contacts for 80% calibration
  • Tare weight adjustment
  • Status message when the zero point is reached and zero change in the measured value