Managed MCS switches are now even easier to configure
The "FL Switch MCS" managed switches are a good choice for the economical set-up of managed Ethernet or Profinet networks.
Powerful full wire speed switching fabric provides high data throughput and an excellent time response, while SNMP makes extensive network diagnostics possible.

Since the FL MEM PLUG also just has to be plugged into the M12 socket of the switch, this makes the commissioning of the infrastructure components a lot easier by means of real plug & play.

Support of the Rapid Spanning Tree Protocol (RSTP) also contributes to the high application availability, which makes it possible to set up redundant, non-proprietary structures. Switch-over times of a few 100 ms are ensured with the fast ring detection method.
The FL MEM PLUG/MRM configuration memory adds the function of the medium redundancy manager to the firmware of the FL switch MCS. As a result, the switch-over times in ring structures can be reduced to a maximum of 200 ms.
- Replaceable configuration memory FL MEM PLUG/MRM with medium redundancy manager license
- Replaceable configuration memory FL MEM PLUG