Cost-effective automation with minicontrollers from Phoenix Contact

If you would like to include small to medium-sized machines and function units in your company network cost-effectively, our minicontrollers are just right!


Starting from the 100 class, Phoenix Contact has equipped all Inline IP20 controllers with the most modern automation and IT technology. This makes for a fast and seamles flow of information over all company sites and levels: Access to databases is easily possible thanks to the Ethernet interface, as well as information exchange with other distributed controllers and OPC servers.
The new minicontrollers from Phoenix Contact - highly communicative, powerful and scalable
The new minicontrollers from Phoenix Contact - highly communicative, powerful and scalable



Properties

  • High flexibility thanks to the modular expandability with standard and function terminals of the Inline installation system
  • Simple integration into existing networks based on international standards such as INTERBUS, Ethernet and optionally GSM/GPRS
  • Seamless data transfer by using IT standards, such as HTTP, FTP, SNMP, SQL and OPC
  • Intuitive programming in accordance with IEC 61131 using automation software like PC Worx or PC Worx Express
  • Combination with operator terminals or touch panels from Phoenix Contact for the cost-effective operation and monitoring of machines and systems
  • Very good price/performance ratio


Integration of remote stations


The future is wireless - no problem for ILC 150 GSM/GPRS
The future is wireless - no problem for ILC 150 GSM/GPRS
The ILC 150 GSM/GPRS is what you need for the cost-effective integration of remote, far away or widely distributed stations. The GSM interface can be used to easily transmit process data, operating states or fault messages across all prevalent cell phone networks and across any distances to the control center or a cell phone.

Advantage: No expensive laying of data cables.




Programming in accordance with IEC 61131


All control systems from Phoenix Contact are programmed and configured with the powerful PC Worx automation software in accordance with IEC 61131-3.

A free introduction to the controller world is possible with PC Worx Express - our programming interface with reduced complexity. You can download the software free of charge from our online catalog.

Easy programming, even for beginners - PC Worx Express
Easy programming, even for beginners - PC Worx Express