Getting started with IEC 61131 programming for free

For several years, Phoenix Contact has been offering you the well-known automation software PC WORX for programming and parameterization of control systems in accordance with IEC 61131-3.

PC WORX EXPRESS now comes with a programming interface with reduced complexity to allow users easy access to our world of control systems.

Properties


  • Easy operation, designed especially for novice IEC users
  • Free of charge
  • Network configuration on the basis of INTERBUS and Ethernet
  • Network diagnostics (Diag+ functionality integrated)
  • Supports IEC 61131 languages, structured text (ST) and ladder diagram (LD)
  • 64 KB input and 64 KB output data
  • Supports German and English
Phoenix Contact's PC WORX EXPRESS is characterized by easy operation, designed especially for novice IEC users



The software for Inline controllers of class 100 and class 200 stands out due to a clearly arranged project tree and menu items, as well as simple handling of variables.

Projects created in PC WORX EXPRESS can be transferred to the standard PC WORX software without any problems.