New line skipping solution for a combination of various I/O stations

IP20 and IP65/67 stations from Phoenix Contact can now be combined as desired in a local bus.


An IP20 Inline station can be distributed flexibly over various DIN rails via the Inline local bus extension terminal in the control cabinet. The IP65/67 Fieldline Modular M8 and M12 components can be combined just as conveniently with an Inline station via the Inline branch terminal.

Signals can thus be registered directly in the field without needing to make use again of a bus coupler.

Functions such as weight measuring and position detection can thus be realized close to the process and HART functionalities can be set up.

Can be expanded flexibly from the control cabinet right into the field
Can be expanded flexibly from the control cabinet right into the field



Whether signal registration direct in the control cabinet or close to the machine in the field - your options are completely open for a simple expansion or upgrading or your I/O system with the Inline IP20 branch terminals!

The Inline IP20 branch terminal to couple a Fieldline modular local bus (IP65/67) or to line skipping (IP20).

 


Further information and services related to this article