New local bus device for signal acquisition directly in the field
Temperature and resistance measurements can be carried out even faster with the Fieldline modular local bus device for temperature measurements.
The measurement within the range of milliseconds as well as the easy configuration of each channel allow an optimal use in mechanical and plant engineering as well as in process automation.
Properties
- Four fast analog inputs to record measured values of resistive temperature sensors
- i.e. PT100 DIN and SAMA
- Ni100 DIN and Ni1000 DIN
- KTY 84
- Connecting potentiometers from 0 to 100% as well as linear changeable resistances via M12 connectors in 2, 3 or 4-wire technology
- The measuring temperature is illustrated by standardized 16 bit values
- Channel configuration is independent via the bus system
- Data exchange with the control via process data and/or via PCP

Fieldline Modular is the I/O system from Phoenix contact for the signal acquisition iclose to the process.
Various bus couplers provide a flexible and easy connection to virtually all conventional networks.

Properties of Fieldline Modular
- Compatible to all bus types via the connection to all conventional networks
- Expandable modular concept
- SPEEDCON fast connection technology for M12 connections
- Flexible use in many applications via I/O devices with the M8 and M12 connection technology
- Precise local bus diagnostics
- Seamless integration in IP20 I/Os (Inline Modular)
- Integration of Industrial Wireless applications