Wireless and fast up to the Ethernet
Would you like to go wireless and fast up to the Ethernet? Then you can convince yourself of the new Bluetooth Modbus IO Access Point (FL BT MOD IO AP) by Phoenix Contact.
Please select:
Modbus TCP serves as protocol, which is supported worldwide by all important controllers.

Reliable and fast data exchange
- Secure against manipulations thanks to the 128 bit encoded data transfer
- The wireless modules are not available in industry for other Bluetooth devices
- It can be operated parallel with WLAN 802.11b/g systems without interferences, since busy channels are automatically detected and are not used
- The transmission power is automatically reduced to the necessary capacity
- The cycle time for seven IO modules is approximately 20 ms
+/-5 ms (provided a fast Modbus PLC is being used)

Easy start-up and easy equipment replacement
Start-up is easy and comfortable via the web interface: Select Search new IO modules and the configuration of the network is already completed! The ID plug is automatically configured via Bluetooth. An equipment replacement can therefore be completed easily by replugging the ID plug without another configuration.
The inputs and outputs of the connected IO devices are displayed in the web interface.


Versatile equipment options
Two wireless IO modules can currently be connected via Bluetooth:
- IP65/67 Wireless IO device
- IP20 Wireless IO device
- Additional information for the IP65/67 Wireless IO devices
- Additional information for the IP20 wireless IO devices

Up to seven devices
This is frequently the most cost-effective version when compared to a cable solution!