WLAN Access Point: Now even easier to configure
With the new firmware 3.0, the product range of the FL WLAN 24 AP 802-11 now also supports IEEE 802.11 a/h. Thus, the access points can be used without limitation for the 5 GHz WLAN frequency bandwidth.

Carry out configuration, quickly and easily
With the new quick set-up wizard, even WLAN laymen can quickly and easily configure a WLAN network now. Even older WLAN access points and clients can be updated with the new firmware. Here it must be observed, however, that the 2.4 GHz antennas need to be exchanged for special antennas for the 5 GHz frequency bandwidth.
- Product information as well as firmware 3.0 for downloading
- Further information on Factory Line WLAN

Panel PCs in the VMT housing with WLAN interface - Wireless operation and monitoring in mechanical and plant engineering

With all relevant interfaces on board, different processor variants, operating systems and monitor sizes can be freely configured using the Phoenix Contact online catalog. Reliable and wireless, the VMT can also be connected to the existing infrastructure via the optional WLAN interface. This central operator panel allows you to easily control and monitor your machine or plant.