Remote control with Resy+ from Phoenix Contact

Find out about AUTOMATIONWORX for Remote Systems (Resy+) - the function block library with which you can quickly and easily implement numerous tasks of modern remote control technology.

Resy+ now also communicates via Trusted Wireless Serial as well as Modbus. Resy+ also enables sending and receiving SMS as well as exchanging data with AEG A120 and A250 control units.

Resy+ - one system for control and remote control

  • Easy connection of remote system parts and integration into the (existing) control system
  • Seamless control of all processes
  • Overview over the entire system
  • Early information about errors and breakdowns
  • Communication based on the international remote control standard (IEC 60870-5-101/104) concerning approved control and I/O components.

AUTOMATIONWORX for Remote Systems (ReSy) now also enables sending and receiving SMS.

AUTOMATIONWORX for Remote Systems (Resy+) now also enables sending and receiving SMS.


Advantages of Resy+

  • Automation and remote control according to IEC 60870-5-101/104 with a device
  • Use of Phoenix Contact standard components
  • Programming according to IEC 61131
  • Highly modular, scalable remote control stations
  • Fieldbus interface
  • Multiple protocol and connection options to other systems
  • Integrated web server


Avondseminar "Economische oplossingen voor communicatie op afstand in nutsbedrijven en afvalverwerkende bedrijven"

Overtuig u van onze knowhow, live of op afstand, in ons seminar "Economische oplossingen voor communicatie op afstand in nutsbedrijven en afvalverwerkende bedrijven" en kies de oplossing die het beste bij u past - communicatie via een huurlijn, via glasvezel, via GSM/GPRS, via het vaste netwerk of via Industrial Wireless.

Phoenix Contact biedt technologie voor communicatie op afstand die perfect aansluit op uw individuele applicatie!


Further information and services related to this article