High channel density with Fieldline Modular
Starting now, the new Fieldline Modular I/O devices FLM DI 16 M12 and FLM DIO 8/8 M12 with IP65/67 protection are expanding the range of Fieldline Modular M12 local bus devices from Phoenix Contact. Both devices are characterized by an increased number of digital inputs and outputs per device.

The expansion of the Fieldline Modular product range increases the variety of economical I/O solutions - many digital inputs and outputs in a tiny space.

Fieldline Modular - The system
The following bus couplers are available:
- INTERBUS
- PROFIBUS
- DeviceNetTM
- Ethernet

Fieldline Modular devices can be integrated into these networks very easily; similarly, appropriate GSD files are available for integration into PROFIBUS networks or EDS files are available for integration into DeviceNetTM networks.
The bus coupler opens a high-performance local bus that allows up to 16 further Fieldline Modular local bus devices to be connected. The transmission speed can be changed from 500 kBaud to 2 MBaud; the total distance of the local bus should be max. 20 m.

Wireless fieldbus expansion

Features of Fieldline Modular
- Compatible to all bus types due to the connection to all common networks
- Expandable, modular concept
- SPEEDCON fast connection technology for M12 connections
- Flexibly applicable in several applications by I/O devices with M8 and M12 connection method
- Accurate local bus diagnosis
- Seamless integration into IP20 I/Os (Inline Modular)
- Integration of Industrial Wireless
- More about FLM DI 16 M12
- More about FLM DIO 8/8 M12
- Information about field installation
- Information about Fieldline IO-Link