Lean managed switches support Ethernet/IP
If you want to implement your Ethernet network in a manageable yet economical manner, the lean managed switches from the Factory Line product range of Phoenix Contact is just the option for you.

Features
- Intelligent multicast filtering through IGMP snooping
- Operation without routers through integrated querier function
- In this manner, multicast groups can be filtered in the switch dynamically and automatically
- As a result, multicast data currents can neither spread unchecked in the network nor can they affect the performance of the network
- Port-related monitoring and diagnostic functions
-
- Quick and easy acquisition of the data packet distribution and the port load
- Visualization using the integrated web server
- Port mirroring for writing if service becomes necessary
- Configurable floating alarm contact

The compact switches are available as a pure Twisted pair version with eight ports in 10/100 Mbps or with four Twisted pair and two glass fiber interfaces 100BASE-FX in either multimode or single mode design.
The lean managed switches support non-proprietary redundant network structures through RSTP as well as a full network through SNMP.
More information about the Ethernet components from Phoenix Contact: