Flexible in every way: Operating & monitoring devices from Phoenix Contact

Various display sizes, a variable number of keys as well as scalable processor performance - all of this is standard in the selection of operating & monitoring devices from Phoenix Contact.


Operator terminals as well as touch panels are very compact operating and monitoring devices, which can be easily integrated in the open, flexible and scalable AUTOMATIONWORX system via OPC. One Ethernet and two USB interfaces, as well as an optional INTERBUS interface, ensure fast and seamless communication.



Visualization


Visualization is carried out via the Visu+ software for all terminals.



TP Touch Panels


Features:
  • Industrial, resistive touch display
  • Compact design
  • Portfolio: Devices with FSTN displays and white LED backlighting, with C-STN displays and CCFL backlighting, as well as TFT-LCD display
  • Sizes: 3.8" to 15"



OT Operator Terminals


Features:
  • Fixed and freely configurable keys
  • Compact FSTN displays with white LED backlighting, as well as five grayscales in different display sizes and with a different number of system and function keys.



Further information and services related to this article