Safe, fast and economical - The new SFN switches
The new SFN switches extend the product range of the successful switches from Phoenix Contact. The slim design of just 45 mm makes the components ideal for universal use in control cabinets and terminal boxes.
Features
- 5-port standard switches for 10/100 Mbps in copper and FO
- 8-port standard switches for 10/100 Mbps in copper and FO
- 8-port standard switches for gigabit networks in copper and FO
- Autocrossing function
- Occupied Ethernet cables are detected automatically and settings made
- The length of the network segments can be to up to 20 km with FO ports, paticularly in a harsh environment
Extremely versatile - The new SFN switches

Unoccupied switch ports can be locked
Unused ports are mechanically protected with sealing caps against unauthorized use. Occupied ports are reliably locked against unauthorized removal of network connections.
Optionally with Layer 1 security elements to increase network security