The training

Flexible and modular cabling of systems is becoming increasingly important today. And to keep pace in this game, it is necessary to have the right player on board for every tactic.


The passive M12 cabling presents a special economical and simple solution. Standardized interfaces enable a plug and play solution.

Do you want to minimize your cabling time further? Then you will be convinced by SPEEDCON, the new M12 Standard. With only half a turn, the M12 plug is connected completely and locked.



Do you prefer individual solutions with variable cable lengths, that can be assembled as you wish? Then our QUICKON plug connector is the right one! The individual cores are assembled without additional tools using an insulation displacement terminal.




Are you already using bus systems and do you no longer wire passively? Then our player, FIELDLINE, comes into play. FIELDLINE enables easy and flexible connection to almost any network and is bus-open. With preassembled and tested bus cables, the fault rate during installation is kept to a minimum and thus also the downtime.

Our new player, Fieldline Modular M8, is available for limited spaces.




Phoenix Contact has the right concept for each tactic: Multilayer solutions for multilayer and complex systems.

The key to success - both from technical and economical point of view - lies in a suitable combination of passive cabling systems and bus-capable sensor/actuator systems: Fast - flexible - reliable.


Further information and services related to this article