New players: Fieldline Modular M8
Fieldline Modular M8: Our team for field installation has been given a boost!
Small, agile and particularly sought after when things are getting a bit tight again: Our new player, Fieldline Modular M8, networks sensors and actuators in the field even under extremely adverse installation conditions. He works in the direct proximity of the process and its compact design makes for space-saving installation of machines and plants. As a fast, flexible and reliable component, Fieldline Modular M8 blends in seamlessly with our unbeatable field installation team and makes it all the more successful. Find out for yourself!

Flexibility in confined spaces: Fieldline Modular M8
Integration in Inline Modular
The new Inline branch terminal allows simple integration of Fieldline Modular in an Inline station.

Cutting the cabling volume
All you need to use a Fieldline Modular M8 module is the connection for the incoming and outgoing bus.

Optimum assembly
The axial arrangement of the mounting latches outside of the housing is the ideal solution for simple assembly.

Small width
The slim housing width of 30 mm allows optimum assembly where space is tight and on profiles that are only 30 mm wide.

Further information on Fieldline Modular M8