PROFIBUS Solutions from Phoenix Contact: From the Control to the Sensor
Phoenix Contact offers a comprehensive product range which makes it easy for you to implement integrated PROFIBUS solutions fast. I/O systems, for example, are available in both modular and block design.

Whereas Inline modules with IP20 protection are used in the control cabinet, Fieldline components with IP65/67 protection are designed for field installation. Infrastructure components, such as fiber optic (FO) converters and repeaters, provide support for the design of user-specific bus topologies, which can be implemented in copper or fiber optic technology as required. Our cables and connectors can be assembled on site within just a few minutes thanks to the SUBCON-PLUS or F-SMA/B-FOC fast connection system. Our PROFIBUS portfolio is rounded off with intelligent motor starters and various gateways, which establish the connection to other bus systems.

Solution Overview
- Controls
- I/O Systems
- Infrastructure Components
- Fast Connection Technique

Change language

Flyer
Here you can download the flyer PROFIBUS solutions from Phoenix Contact.