New marking plotter, CMS-P1-PLOTTER

The CMS-P1-PLOTTER is the best choice for a versatile marking device for industrial applications. All the conventional marking material for terminal blocks, conductors and electrical equipment can be labeled using this device. By using robust plastic magazines for fixing the materials, it is also possible to process partially used marker sheets or finish part labels without loss of material.

Perfect components: Equipped with up to four large magazines, the CMS-P1-PLOTTER can process up to 35% more material than the previous version.


Neat marking


The automatic Prepare Pen function ensures optimum marking results right from the first character.



Safely stored


With CMS-P1-PLOTTER, dried out pens are a thing of the past. The plotter pens can be stored safely for longer intervals in the double seal station.



Simple to operate


Fast and uncomplicated PC connection via Centronics or USB interface. Hardly any buttons are required to operate the CMS-P1-PLOTTER, making marking child's play.



Continuous flow of data


With the CMS-MARK-WIN marking software, the marking data can be transferred directly from the CAE/CAD programs to the plotter. The settings for the CMS-P1-PLOTTER are already in the software. Just install the software – connect the plotter – and off you go.