Direct plug-in terminal for building installation


This new terminal family in direct plug-in technology DTI (Direct terminals for installation) is especially suitable for building installation.

The special spring shape allows a wiring without tools of rigid conductors as well as flexible conductors with pre-assembly. The spring opens automatically on operation. Consequently, the conductor is just plugged-into the clamping point for connecting. Additional characteristic features of this 5 mm terminal block are its compact design as well as its connection capacity of 0.25 to 4 mm² with max. current of 32 A.




All features of the modular terminal block system CLIPLINE complete are available on three levels of the DTI terminal block including max. wire entrance, large-surface marking as well as the flexible plug-in bridge system. The double bridge shaft per level is of special advantage. An optional number of cross connections can be realized using the plug-in bridge system, e.g. for distribution of a three-phase system with L1/L2/L3 potentials within a terminal strip.


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00