Thermal circuit breaker TCP.../DC32V

Resettable thermal circuit breaker in the form of a flat-type automobile fuse.


The area of application is the fusing of 12 V or 24 V on-board systems and devices in trucks, buses, boats and low voltage installations. They are also frequently used in chargers for solar systems.

High system availability is guaranteed by the resettable TCP.../DC32V. It is also no longer necessary to carry replacement fuses in the vehicle.

Errors caused by mixing up the fuses are ruled out by the clear color coding and the trip values printed in large letters.





The TCP-.../DC32V thermal circuit breaker fits in all fuse holders designed for flat-type fuse inserts in acc. with ISO 8820-3 (DIN 72581-3). It is thus possible to plug it onto both the UK 6-FSI/C... fuse terminal blocks with the screw connection method and onto the ST 4-FSI/C... with the spring-cage connection method. With these terminal block types, the potential is further distributed via bridges.



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00