CLIPLINE complete – 4 connection methods and one system

With CLIPLINE complete, the unique modular terminal block system from Phoenix Contact, the user has a free choice of connection system. No matter whether he decides on screw, auto-spring or quick connection. All the connection systems can be freely combined using just one range of accessories.


Screw connection technology UT


Universal in every application. This typical feature of the screw connection system is characterized by the multiple conductor connection and extremely high contact strengths. The screw connection system is familiar and accepted worldwide and can be used everywhere.



Spring-cage connection system ST


The proven connection system for applications that are sensitive to vibration. The spring always exerts the same constant force on the conductor, regardless of the influence of the operator. Wiring is simple using the space-saving front connection.



Direct terminal connection system DT


Solid conductors are simply pushed into the terminal block. This is characteristic of the direct terminal system. The screwdriver is only used to release the conductor. The direct terminal is of particular advantage in very restricted and narrow wiring spaces.



Fast connection system QTC


Connect the conductor without stripping. The fast connection system represents a drastic 60% reduction in wiring time. The conductor is connected simply, reliably and fast with just one turn of a standard screwdriver.