New options for cleaner labeling

Marker carriers


The new CARRIER-EMLP marker carriers enable the easy labeling of buttons and switches with either self-adhesive labels or engraved labels.

CARRIER-EMLP marker carries are suitable for all operating elements with a diameter of 22 mm. The marker carriers can be supplied for labels in the following sizes:

  • 27 x 8 mm
  • 27 x 12.5 mm
  • 27 x 15 mm
  • 27 x 18 mm
  • 27 x 27 mm

Label buttons and switches with CARRIER-EMLP
Label buttons and switches with CARRIER-EMLP



Group marking adapters


Group labeling with GBS 5
Group labeling with GBS 5
For space-saving labeling of terminal groups, snap one of the GBS 5 group marking adapters into a center Zack marker strip groove.

Then simply use suitable self-adhesive labels in either 25 x 5 mm or 25 x 12 mm format.




Marker adapters


Zack marker strip labeling areas on modular terminal blocks can be extended using CARRIER-TM 300 and CARRIER-TMD 300 marker adapters.

Use the CARRIER-TM 300 in the flat Zack marker strip groove on the side to increase the labeling to the standard Zack marker dimensions.

Snap the CARRIER-TMD 300 into the center Zack marker strip groove of modular terminal blocks. This creates space for two complete modular terminal block labels. Both marker adapters are 300 mm long.

Modular terminal block labeling with the CARRIER-TM(D) 300
Modular terminal block labeling with the CARRIER-TM(D) 300



Markers


Conductor marking with UC-WMCO
Conductor marking with UC-WMCO
Use the new UC-WMCO markers for clean and clear labeling of conductors with an outside diameter of 1.3 mm to 4.9 mm.

The markers are fitted securely on the conductor, even in the event of vibrations. UC-WMCO markers are available with a lettering field length of 12 mm and 21 mm, and in seven different colors.

To mount the markers on the conductor, use the UC-WMCO...TOOL alignment tool. Markers can even be mounted on conductors that are already connected.




Device markers


Sensor/actuator boxes from Murrelektronik and Phoenix Contact as well as control cabinet sockets and power terminals for the slim PLC relay system from Phoenix Contact can be labeled using the new UC-EM (17,5x9) device markers.

The UC-EM (17,5x9) offers a lettering field size of 17.5 x 9 mm and is available in white and yellow.

Marking distributor boxes using UC-EM
Marking distributor boxes using UC-EM



Markers


UC-EMSP screw-on device marking
UC-EMSP screw-on device marking
The new UC-EMSP markers have mounting holes. Screws or rivets can be used to firmly secure the markers to the labeled devices.

They are available in a lettering field size of
50 x 15 mm and 50 x 30 mm in white, yellow, and silver.




Labeling options


The listed UC materials can be labeled using either the high-performance BLUEMARK printing system or a plotter.

The BLUEMARK printing system offers highly resistant and optimum printing quality thanks to modern UV LED printing technology.

BLUEMARK printing system
BLUEMARK printing system