New stripping and crimping machine up to 10 mm²

The new electro-pneumatic CF 1000-10 stripping and crimping machine strips up to 1000 conductors an hour and crimps them with a ferrule, all in a single operation.


This machine is ideally suited to the bulk processing of loose ferrules (4 mm², 6 mm², and 10 mm²) with insulating collars according to DIN 46228-4. The integrated quantity counter enables you to see at a glance how many conductors have been processed.

The size of the cross-section can be changed without having to make complicated adjustments: Simply replace the relevant components with the corresponding ones from the conversion kit. That's it!

The following conversion kits are available:

  • 4 mm², stripping length 10 and 12 mm
  • 6 mm², stripping length 12 mm
  • 10 mm², stripping length 12 mm
CF 1000-10 stripping and crimping machine
CF 1000-10 stripping and crimping machine



Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00