Ferrules now also with CSA certification
All ferrules from Phoenix Contact are now also CSA listed. They were tested and certified as a comprehensive system according to their requirements. As such, they comply with the applicable US and Canadian standards.
The complete range of ferrules is suitable for all assembly tasks in the workshop at the time of commissioning and service.
- Ferrules without insulating collars up to 35 mm²
- Ferrules with insulating collars according to different standards up to 120 mm²
- Ferrules with insulating collars taped up to 2.5 mm²
- Ferrules with insulating collars for short-circuit proof lines up to
16 mm² - Double ferrules for two conductors of up to 2 x 16 mm²
- Different ferrule ranges