UTME, STME and DTME measuring transducer disconnect terminal blocks

The new patented measuring transducer disconnect terminal blocks in the CLIPLINE complete system enable easy and individual structuring of current transformer measuring sets.

Disconnect, feed-through and PE terminal blocks of the same shape are available with different connection methods. The test disconnect terminal blocks are characterized by a compact design, easy operation and clear structure.

Consistent use of the CLIPLINE complete system accessories reduces your wiring and storage costs.


Easy and safe isolation


Clear switching statuses
Clear switching statuses
The longitudinal isolating switch contacts and snaps in safely in the relevant switching status.



Safe short circuiting


Safe short circuiting - easy with the standard plug-in bridges from the CLIPLINE complete system (left) and convenient with the new type of switching jumpers (right) that are available in 2, 3, 4-pos.
Safe short circuiting
Safe short circuiting



Additional advantages


  • Six function shafts for unlimited flexibility.
  • PE terminals with the same shape for convenient star point grounding in the terminal strip.
  • Flexible use of accessories. The jumper, test and switching accessories can be added individually to the function shafts.



Practical starter kits

The new measuring transducer disconnect terminal blocks are available as practical starter kits with all the three connection methods. This allows easily structuring standard converter circuits, incl. a three-phase voltage path, e.g. for complete power measurement.

The sets contain

  • 10 x disconnect terminal blocks,
  • 1 x PE terminal blocks with the same shape,
  • 6 x switching locks,
  • 3 x 2-pos. short-circuit switches,
  • 1 x 3-pos. non-adjacent plug-in bridge (connects 1, 3 and 5 pins) for chained converters,
  • 3 x 2-pos.plug-in bridges,
  • 3 x test sockets each in yellow, green and violet as well as a test socket in blue,
  • additional accessories as cover, separating disk, end clamp and a 150 mm long DIN rail as well as
  • assembly instructions in German and English

The links to the start kits for each connection method can be found at the end of this page.


PACT Analog current transformers


PACT Analog are the new converters for current measurement from 1 A to 4000 A in low-voltage switching systems.

PACT Analog is available in almost 3000 designs as tube rod, plugging and winding current transformers with different accuracy classes, capacities and sizes.

Different mounting positions ensure an application-related optimal usage of space.




Further information

The product catalog provides detailed information, e.g. ordering data, technical information, dimensional drawings, connection schemes, approvals, etc.