CLIP PROJECT 8.0 advanced new planning and marking software
The planning module of CLIP PROJECT software has established itself over the years as a tool for the creation and documentation of terminal strips. CLIP PROJECT has interfaces for electrical planning systems of many well-known manufacturers as well as for table and word processing programs.

Automatic correction and documentation
All product data in the EPLAN parts list can be written back to EPLAN Electro CAD programs via the bidirectional interface.
If required, CLIP PROJECT outputs 2D and 3D design data and the complete documentation incl. production data of the completely configured terminal clips.

Ordering via e-mail
With the online-update function, the user has permanent access to new products and program expansions for the software.

Registration number free of charge
CLIP PROJECT 8.0 advanced is available on CD or as a download. For the downloadable version, a registration number can be requested free of charge at the following link. The demo version thus becomes an unlimited full version.
- Further information on CLIP PROJECT advanced
- Download CLIP PROJECT advanced demo version
- Request registration number for CLIP PROJECT free of charge