Installation material - socket and Europe terminal blocks with wide connection area

Thanks to their push-in connection method, the new JBC 2,5/... socket terminal blocks are available in 3, 5 and 8-pos. variants and enable toolless wiring in minimum space.

Solid single-strand conductors with a cross-section of 0.5 mm² to 2.5 mm² and solid multi-strand conductors with a maximum of seven litz wires and a cross-section of 1.5 mm² to 2.5 mm² can be connected safely.


Different cross-sections can be wired together in a socket terminal block. The transparent housing simplifies the subsequent visual inspection of the connection points, thus increasing wiring safety.

Integrated test openings enable the use of test and measuring devices when wired.

Socket terminal blocks for a toolless wiring in minimum space
Socket terminal blocks for a toolless wiring in minimum space



Europe terminal blocks


Europe terminal blocks for connection cross-section of up to 25 mm²
Europe terminal blocks for connection cross-section of up to 25 mm²
The Europe terminal blocks EC ... P TR for conductors of up to 16mm² are equipped with wire protection and are especially suitable for the connection of fine strand conductors even without ferrules. The insulating housing consists of transparent halogen-free polyamide (PA).

The Europe terminal blocks EC… without wire protection are suitable for solid and stranded conductors with a cross-section of up to
25 mm². The clamping part allows easy conductor entry so that even conductors without ferrules can be contacted safely. The insulating housing consists of polypropylene (PP) and allows toolless disconnection of individual terminal blocks through a simple circular movement. The terminal blocks EC ... are available in white and black

All Europe terminal blocks allow the connection of two conductors per terminal point. The materials are made of high-quality materials and have corrosion-proof surfaces. Each bar contains twelve individual terminal blocks.