Cable clamps for cable diameters of 6 to 64 mm
The new cable clamps help in strain relief and make it possible to lay individual or bundled cables with diameters of up to 64 mm easily and neatly.
These are available in ten versions for diameters ranging between 6 and 64 mm. The plastic tanks are halogen-free and offer an optimum tight fit as well as protection for the cable.
The 30 mm DIN rail NS 30/15 is used for mounting the cable clamps.
Cable clamps for strain relief