Wire marking for conductor diameters of 1.3 to 16 mm
The closed permanent marking collars CARRIER‑WMT are pushed onto the conductor before it is connected.
Conductors of up to 16 mm can be marked with just four conductor diameter versions. This enables high flexibility with low logistics costs.
The wire marking carriers are available for the following conductor diameters:
- 1.3 - 3.0 mm
- 2.5 - 5.0 mm
- 4.0 - 10.0 mm
- 8.0 - 16.0 mm
In addition, the user can optionally implement the marking with the label widths of 10, 12, 15, 18, 23 and 30 mm.
Marking collars for insert labels

UniCard sheet with insert strips for marking collars
The marking of the transparent marking carriers is done using the suitable UC-WMT and EMT insert labels.
UC-WMT can be labeled using the high performance printing system BLUEMARK LED or using the CMS-P1-PLOTTER plotter system.
The EMT labels are labeled with the thermal transfer printers THERMOMARK S1 and THERMOMARK X1.