CLIPLINE complete

What are the arguments for it?

  • The same accessories for all connection systems
  • Cut in stock and warehousing costs.
  • All connection systems can be combined with each other


Every connection method – One set of accessories

Years of experience have resulted in an innovative system. Phoenix Contact has the right connection system for every application. In the CLIPLINE complete system, all connection systems can be freely combined with one another, thanks to the universal bridge shafts, the uniform plug-in zones, and the same design marking system.

CLIPLINE complete is the system of choice for a maximum of flexibility and a minimum of individual parts.

With CLIPLINE COMPLETE, the unique modular terminal block system from Phoenix Contact, the user has a free choice of connection system. No matter whether he decides on screw, leg spring or quick connection. All the connection systems can be freely combined using just one range of accessories.


The same accessories for all connection systems

The CLIPLINE complete system offers a uniform range of accessories for all connection systems.
This means:

  • The same bridges
  • The same labeling
  • The same testing accessories
  • The same function elements
  • The same plug-in system


Cutting warehousing space and costs

The use of the same accessories for all terminal blocks reduces the number of individual parts. Particularly when different connection systems are used within one production batch, warehousing space and costs are cut and procurement is made considerably simpler. 


All connection systems can be combined

The same accessories for all connection systems. CLIPLINE complete is the system of choice for a maximum of flexibility and a minimum of individual parts. Cuts stock and warehousing costs