UT screw connection

What are the arguments for it?

  • Plug-in bridge system for the simplest of potential distribution
  • Ground terminal blocks with snap-on PE foot for fast assembly
  • Standardized accessories (CLIPLINE complete system)


Screw connection UT


The UT screw terminal block range combines the proven screw terminal block method with the advantages of the CLIPLINE complete system. Dual bridge shafts facilitate their use with other connection systems. The use of the uniform system accessories, make the UT screw terminal blocks the most unique system on the market. Particularly convenient: The patented plug-in bridge and the spring-loaded snap-on PE terminal blocks.



Plug-in bridge system for the simplest of potential distribution


The plug-in bridge from PHOENIX CONTACT makes potential distribution really simple. Plug in the bridge - finished. Two bridge shafts in all terminal blocks make flexible chain bridging and bridging between non-adjacent terminal blocks possible. Reducing bridges allow potentials to be distributed along smaller cross sections or other connection systems.



Ground terminal blocks with snap-on PE foot


Fit - snap in - finished. The grounding foot of the UT-PE terminal blocks allows quick and reliable contact with the DIN rail.
Snap-on PE foot



Standardized accessories (CLIPLINE complete system)

The uniform accessories of the CLIPLINE complete system allow well-organized warehousing and procurement, at the same time saving space and costs.

The terminal blocks of the UT series have the same plug-in zones and bridge shafts as the ST spring, DT leg spring, or QT quick connection terminal blocks. For maximum flexibility and efficiency with a minimum of variety of parts.

Uniform accessories: Bridges, labeling, test accessories, function elements and plug-in system


Further information and services related to this article