Installation terminal block in DT direct terminal connection system

What are the arguments for it?

  • Ideal for solid conductors
  • Dual bridge shafts for simple potential distribution
  • Standardized accessories (CLIPLINE complete system)


Ideal for building installation - DT direct terminal connection system


Insert the stripped conductors – finished. This method is particularly suitable for wiring solid conductors and stranded conductors with ferrules. The new three-level installation terminal blocks facilitate set-up, making work faster while saving space.

Dual bridge shafts ease the process of power distribution.




Ideal for solid conductors

The DTI three-level installation terminal blocks are designed with leg spring technology and direct terminal connection. Just insert the stripped conductor – finished. This makes them ideal for all applications, such as building installation, in which solid conductors are used. Stranded conductors with ferrules can, of course, also be connected fast and without the need for tools.

Just insert the stripped conductor – finished


Dual bridge shafts for simple potential distribution


To permit fast and individual potential distribution, there is now for the first time a dual bridge shafts for each level in the three-level terminal blocks.

With the aid of the patented plug-in bridge system, cross connections can be multiplied as often as necessary e.g. for the distribution of a three-phase system (L1/L2/L3) within a terminal strip..

Dual bridge shafts on every level



Standardized accessories (CLIPLINE complete system)

The uniform accessories of the CLIPLINE complete system allow well-organized warehousing and procurement, at the same time saving space and costs. The DTI three-level installation terminal blocks have the same bridge shafts, PEN conductor bus bars and marking grooves as the other modular terminal blocks from the CLIPLINE complete system. For maximum flexibility and efficiency with a minimum of variety of parts.

Uniform accessories: Bridges, labeling, test accessories, function elements and plug-in system