QT fast connection

What are the arguments for it?

  • The special trick for faster connection
  • No conductor pretreatment
  • Standardized accessories (CLIPLINE complete system)

The convenient IDC insulation displacement connection is now available for the full cross section range of 0.25 mm² to 2.5 mm². Feed-through terminal blocks and functional terminal blocks can therefore be used to wire the complete lower performance spectrum.

Hybrid terminal blocks with single-sided screw or spring-cage connection are available for field wiring, without giving up the advantages of the fast IDC insulation displacement connection.


The special trick for faster connection


The conductor connection of 0.25 mm² to 2.5 mm² is made by simply levering the conductor into the powerful insulation displacement contact. High-grade special alloys and snap-fittings of the switching statuses ensure a secure electrical connection.

Large-surface, spring-loaded contacts guarantee a current carrying capacity of 24 A.




No conductor pretreatment


Stripping and fitting splicing protection is no longer necessary thanks to the QT fast connection system. All that is needed is to cut the conductors to the correct length and they can then be contacted within seconds. This saves up to 60% wiring time.



Standardized accessories (CLIPLINE complete system)

The uniform accessories of the CLIPLINE complete system allow well-organized warehousing and procurement, at the same time saving space and costs.

The terminal blocks of the QT series have the same plug-in zones and bridge shafts as the UT screw, ST spring, or DT leg spring terminal blocks. For maximum flexibility and efficiency with a minimum of variety of parts.

Uniform accessories: Bridges, labeling, test accessories, function elements and plug-in system


Further information and services related to this article