SPEEDCON M12 fast locking

SPEEDCON is the logical development of the M12 connector system that has been established and accepted for many years. Following the motto of "Plug & Turn", the connection time for M12 connectors is cut by 90%.


The SPEEDCON fast locking system is 100% compatible with all M12 connections available on the market. It goes without saying that the SPEEDCON plug connectors fulfill all the common standards and requirements of the current M12 plug connector systems.
  • Pin assignment, requirements and testing in acc. with IEC 61076-2-101
  • Encoding as per IEC 60947-2
  • IP protection IP65/ IP67 in acc. with EN 60529
  • Vibration and shock resistance in acc. with IEC 60512-4



The benefits you get from using the SPEEDCON fast locking system:

  • Compatibility
    SPEEDCON is 100% compatible with all previous M12 connector systems. The user does not have to get used to anything new, since the "Plug & Turn" principle has been retained.

  • Fast assembly
    Just half a turn and SPEEDCON makes a perfect plug-in connection. The assembly time is reduced by 90% as a result.

  • Safe operation
    SPEEDCON has all the electrical and mechanical qualities required of the classical M12 connector systems.


System partners


Numerous renowned and multinational companies are convinced of the advantages and benefits of the SPEEDCON fast locking and hence are opting for the new standard in the M12 world.

We will support you in integrating SPEEDCON fast locking. Interested? Then talk to us!




Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00